|
|
|
LVS04228
Terminal block, Linergy TA, Terminal block for auxiliary wiring, Connection capacity 10 input /20 output, grey
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Terminal block
|
Product name
|
Linergy TA
|
Accessory / separate part categor
|
Connection accessory
|
Range compatibility
|
Linergy Linergy TA auxiliary connector
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
Product compatibility
|
Auxiliary connection
|
Complementary
Enclosure/cubicle description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
[Ie] rated operational current
|
12 A (40 °C) at 250 V AC conforming to IEC
20 A (40 °C) at 300 V AC conforming to UL
|
Tightening torque
|
0.5…0.6 N.m
|
Connections - terminals
|
Input: screw terminal 10 pin(s) 0.2…4 mm² rigid without cable end
Output: removable screw terminal block 20 pin(s) 0.2…4 mm² flexible with cable end
|
Conductor material
|
Copper
|
Quantity per set
|
Set of 1
|
Height
|
50 mm
|
Width
|
65 mm
|
Depth
|
50 mm
|
Net weight
|
0.12 kg
|
Colour
|
Light grey (RAL 7035)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
5.2 cm
|
Package 1 Length
|
6.4 cm
|
Package 1 Weight
|
110.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.705 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
|
|