Schneider-Electric
 
LVS04229 picture- scope
LVS04229
Voltage tap-off, Linergy LGYE, M10 screw fixing, for 2 clips 6.35 mm, set of 20
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy LGYE
Product or component type Voltage tap-off
Accessory / separate part categor Busbar accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM M enclosure
Linergy Linergy LGYE busbar
Product compatibility Linergy busbar
Product destination Busbar
Complementary
Cubicle-device connection M10 bolt
Connections - terminals 2 Faston terminals
Quantity per set Set of 20
Height 9.5 mm
Width 17.5 mm
Depth 0.84 mm
Net weight 0.08 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.5 cm
Package 1 Length 7.0 cm
Package 1 Weight 75.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.714 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product