|
|
|
LVS04234
Grommets, PrismaSeT P and G, for wiring through front, set of 10
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Grommets
|
Product name
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
|
Accessory / separate part categor
|
Cabling accessory
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Complementary
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
Material
|
Plastic
|
Colour
|
White (RAL 9001)
|
Height
|
17 mm
|
Width
|
27 mm
|
Depth
|
15 mm
|
Net weight
|
0.04 kg
|
Quantity per set
|
Set of 10
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
6.0 cm
|
Package 1 Length
|
9.0 cm
|
Package 1 Weight
|
38.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.32 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|