Schneider-Electric
 
LVS04235 picture- scope
LVS04235
Cable trunking, PrismaSeT P & G, flexible trunking for wiring to door, L500mm, inner Dia19mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Flexible trunking
Accessory / separate part categor Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT P door
PrismaSeT PrismaSeT G door
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Mounting support Door
Internal diameter 19 mm
Quantity per set Set of 1
Length 500 mm
Diameter 19 mm
Net weight 0.14 kg
Material Rubber
Colour Black (RAL 9005)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 8.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 119.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.586 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes