Schneider-Electric
 
LVS04243 picture- scope
LVS04243
Cover, PrismaSeT P and G, Horizontal, for Cable straps, set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Cover
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
PrismaSeT Prisma PH cubicle
PrismaSeT Prisma iPM L enclosure
PrismaSeT Prisma iPM M enclosure
Product compatibility Cable straps
Complementary
Mounting position Horizontal
Installation description Pack enclosure - width 555 mm
Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Quantity per set Set of 4
Length 434 mm
Height 44 mm
Width 75 mm
Net weight 0.38 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 8.7 cm
Package 1 Length 43.5 cm
Package 1 Weight 370 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 29.5 cm
Package 2 Width 39 cm
Package 2 Length 59 cm
Package 2 Weight 8.112 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 73 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 76 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations