Schneider-Electric
 
LVS04255 picture- scope
LVS04255
12 HZ.TRUNKING SUPPORTS
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Support
Accessory / separate part category Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT (PrismaSeT P) cable trunking
PrismaSeT (PrismaSeT G) cable trunking
PrismaSeT (Prisma PH)
PrismaSeT (Prisma iPM L)
PrismaSeT (Prisma iPM M)
Product compatibility Horizontal trunking
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Mounting support Modular rail
Quantity per set Set of 12
Depth 30 mm
Net weight 0.26 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.8 cm
Package 1 Length 43.3 cm
Package 1 Weight 259.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.379 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 102.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 100.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
PVC free Yes