|
|
|
LVS04256
Cable trunking, PrismaSeT G, Horizontal and vertical adjustable trunking, Set of 10
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Support
|
Accessory / separate part categor
|
Trunking accessory
|
Accessory / separate part type
|
Cable duct
|
Range compatibility
|
PrismaSeT PrismaSeT P cable trunking
PrismaSeT PrismaSeT G cable trunking
|
Product compatibility
|
Horizontal trunking
|
Complementary
Installation description
|
Cubicle
Wall-mounted enclosure
Floor-standing enclosure
|
Provided equipment
|
Screws (plastic)
|
Mounting support
|
Modular rail
|
Quantity per set
|
Set of 10
|
Height
|
80 mm
|
Net weight
|
0.8 kg
|
Material
|
Plastic
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
14.5 cm
|
Package 1 Length
|
42.5 cm
|
Package 1 Weight
|
770.0 g
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
80
|
Package 2 Height
|
46.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
73.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|