|
|
|
LVS04257
Cable trunking, PrismaSeT G, Horizontal trunking 60x30mm, L450mm, Supplied with 8 support, Set of 4
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Cable trunking
|
Accessory / separate part categor
|
Trunking accessory
|
Accessory / separate part type
|
Cable duct
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
|
Complementary
Installation description
|
Cubicle
Wall-mounted enclosure
Floor-standing enclosure
|
Mounting position
|
Horizontal
|
Quantity per set
|
Set of 4
|
Length
|
450 mm
|
Height
|
60 mm
|
Width
|
30 mm
|
Depth
|
30 mm
|
Net weight
|
0.92 kg
|
Material
|
Plastic
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.7 cm
|
Package 1 Width
|
16.7 cm
|
Package 1 Length
|
45.3 cm
|
Package 1 Weight
|
850 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
13 cm
|
Package 2 Width
|
35 cm
|
Package 2 Length
|
52 cm
|
Package 2 Weight
|
5.429 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
144
|
Package 3 Height
|
89 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
141.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|