Schneider-Electric
 
LVS04262 picture- scope
LVS04262
Cable straps, PrismaSeT P, vertical, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cable straps
Accessory / separate part category Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Complementary
Mounting position Vertical
Installation description Cubicle
Quantity per set Set of 12
Height 27 mm
Width 59 mm
Depth 78 mm
Net weight 0.395 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 6.8 cm
Package 1 Length 37.4 cm
Package 1 Weight 392.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.019 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 40.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 51.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product