Schneider-Electric
 
LVS04263 picture- scope
LVS04263
Cable straps, PrismaSeT P and G, vertical, L1000, set of 2
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Cable straps
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Product compatibility Cable straps
Complementary
Mounting position Vertical
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 2
Length 1000 mm
Net weight 0.36 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 6.4 cm
Package 1 Length 100 cm
Package 1 Weight 357 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 19 cm
Package 2 Width 29 cm
Package 2 Length 105.5 cm
Package 2 Weight 18.2 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 73 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 120.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations