Schneider-Electric
 
LVS04265 picture- scope
LVS04265
Cable trunking, PrismaSeT G, Vertical trunking for enclosures, Set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Support
Accessory / separate part categor Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT P cable trunking
PrismaSeT PrismaSeT G cable trunking
Product compatibility Vertical trunking
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Provided equipment Screws (plastic)
Mounting support Rear functional uprights
Fixing mode By clips
Quantity per set Set of 12
Net weight 0.2 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 7.800 cm
Package 1 Length 43.400 cm
Package 1 Weight 193.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.655 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 73.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 58.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes