Schneider-Electric
 
LVS04266 picture- scope
LVS04266
Cable trunking, PrismaSeT G, Vertical trunking metal support plates (80x60 mm) for enclosures, Set of 10
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Cable trunking
Accessory / separate part categor Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT G cable trunking
Product compatibility Vertical trunking
Horizontal trunking Linergy BW
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Provided equipment Screws (plastic)
Mounting support Modular rail
Rear functional uprights
Fixing mode By screws
Mounting position Vertical
Quantity per set Set of 10
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.000 cm
Package 1 Length 7.500 cm
Package 1 Weight 380.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.855 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 43.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 90.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product