Schneider-Electric
 
LVS04267 picture- scope
LVS04267
Cable trunking, PrismaSeT P & G, Vertical trunking 80x60 mm, L2000 mm, Set of 18
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Cable trunking
Accessory / separate part categor Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Mounting position Vertical
Quantity per set Set of 18
Length 2000 mm
Height 80 mm
Width 80 mm
Depth 60 mm
Net weight 1.3 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.300 cm
Package 1 Width 8.000 cm
Package 1 Length 200.000 cm
Package 1 Weight 1.437 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 18
Package 2 Height 26.000 cm
Package 2 Width 25.500 cm
Package 2 Length 202.000 cm
Package 2 Weight 25.867 kg
Unit Type of Package 3 P2M
Number of Units in Package 3 180
Package 3 Height 91.000 cm
Package 3 Width 120.000 cm
Package 3 Length 200.000 cm
Package 3 Weight 270.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations