Schneider-Electric
 
LVS04330 picture- scope
LVS04330
Partition, PrismaSeT G, vertical, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
IP degree of protection IP30
Product specific application To partition vertical lateral busbars
Cubicle partitioning form Form 2
Complementary
Installation direction Vertical
Quantity per set Set of 1
Height 1680 mm
Net weight 1.97 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 12 cm
Package 1 Length 81 cm
Package 1 Weight 1.921 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.5 cm
Package 2 Width 28 cm
Package 2 Length 85 cm
Package 2 Weight 19.97 kg
Unit Type of Package 3 P12
Number of Units in Package 3 50
Package 3 Height 54 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 111.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product