Schneider-Electric
 
LVS04332 picture- scope
LVS04332
Partition, PrismaSeT G, horizontal, W300 IP30/IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT G duct
Cubicle partitioning form Form 2
Complementary
Installation description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Installation direction Horizontal
Quantity per set Set of 1
Width 300 mm
Net weight 0.46 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 15.8 cm
Package 1 Length 28.8 cm
Package 1 Weight 446.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.46 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product