Schneider-Electric
 
LVS04336 picture- scope
LVS04336
Partition, PrismaSeT G, horizontal, W850, IP30/IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Cubicle partitioning form Form 2
Complementary
Installation description Floor-standing enclosure - width 850 mm
Installation direction Horizontal
Quantity per set Set of 1
Width 850 mm
Net weight 1.18 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 15.8 cm
Package 1 Length 83 cm
Package 1 Weight 1.217 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 12.5 cm
Package 2 Width 28 cm
Package 2 Length 85.5 cm
Package 2 Weight 6.687 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 57 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 51.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product