Installation description
|
Cubicle - width 650 mm
|
Number of devices
|
4 (3P)
|
Poles description
|
3P
|
Installed device
|
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
|
Mounting support
|
Mounting plate
|
Installation direction
|
Horizontal
|
[Ui] rated insulation voltage
|
750 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
800 A at 40 °C
|
[Ue] rated operational voltage
|
690 V
|
[Ipk] rated peak withstand current
|
50 kA
|
I²t on activation
|
25000000 A².s
|
Permissible current
|
800 A at 40 °C
725 A at 60 °C
675 A at 70 °C
|
Connections - terminals
|
Supply: flexible bars (phase) , 32 x 6 mm
Outgoer: plug in (phase) , 4 outgoers
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
KEMA
ASEFA
|
Quantity per set
|
Set of 1
|
Length
|
440 mm
|
Height
|
132 mm
|
Depth
|
235 mm
|
Net weight
|
6 kg
|
Colour
|
Black
|