Schneider-Electric
 
LVS04405 picture- scope
LVS04405
Distribution Block, Linergy FC, for compact NSX250 3P fixed/plug-In+Connection
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Device feeder
Product name Linergy FC
Accessory / separate part categor Connection accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Provided equipment Prefabricated flexible connection to Linergy busbars
Complementary
Installation description Cubicle - width 650 mm
Number of devices 4 (3P)
Poles description 3P
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
Mounting support Mounting plate
Installation direction Horizontal
[Ui] rated insulation voltage 750 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 800 A at 40 °C
[Ue] rated operational voltage 690 V
[Ipk] rated peak withstand current 50 kA
I²t on activation 25000000 A².s
Permissible current 800 A at 40 °C
725 A at 60 °C
675 A at 70 °C
Connections - terminals Supply: flexible bars (phase) , 32 x 8 mm
Outgoer: plug in (phase) , 4 outgoers
Standards IEC 61439-1
IEC 61439-2
Product certifications KEMA
ASEFA
Quantity per set Set of 1
Length 440 mm
Height 132 mm
Depth 235 mm
Net weight 6 kg
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 24.5 cm
Package 1 Length 46.0 cm
Package 1 Weight 7.2 kg
Unit Type of Package 2 P12
Number of Units in Package 2 14
Package 2 Height 43.5 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 112.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes