Schneider-Electric
 
LVS04412 picture- scope
LVS04412
Device Feeder, Linergy FC, for 5 compact NSXm 3P, prewired connections to Linergy BS And LGYE Busbars
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Device feeder
Product name Linergy FC
Accessory / separate part categor Connection accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
ComPact ComPact NSXm circuit breaker
Provided equipment Prefabricated flexible connection to Linergy busbars
Complementary
Installation description Cubicle - width 650 mm
Number of devices 5 (3P)
Poles description 3P
Installed device ComPact: fixed NSXm without earth leakage protection - vertical installation
Mounting support Mounting plate
Installation direction Horizontal
[Ui] rated insulation voltage 800 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 600 A at 35 °C
[Ue] rated operational voltage 690 V
[Ipk] rated peak withstand current 18 kA
I²t on activation 4500000 A².s
Permissible current 575 A at 40 °C: IP31
525 A at 50 °C: IP31
500 A at 40 °C: IP55
450 A at 50 °C: IP55
Connections - terminals Supply: flexible bars (phase)
Outgoer: plug in (phase) , 5 outgoers
Standards IEC 61439-1
IEC 61439-2
Product certifications KEMA
ASTA
Quantity per set Set of 1
Length 480 mm
Height 132 mm
Depth 235 mm
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 25.0 cm
Package 1 Length 49.5 cm
Package 1 Weight 7.335 kg
Unit Type of Package 2 P12
Number of Units in Package 2 14
Package 2 Height 43.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 114.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes