|
|
|
LVS04418
Device Feeder, Linergy FC, for 4 compact NSXm vigi 3P, without Prewired Connections
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Device feeder
|
Product name
|
Linergy FC
|
Accessory / separate part category
|
Connection accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
ComPact ComPact NSXm circuit breaker
|
Complementary
Installation description
|
Cubicle - width 650 mm
|
Number of devices
|
4 (3P)
|
Poles description
|
3P
|
Installed device
|
ComPact: fixed NSXm with earth leakage protection - vertical installation
|
Mounting support
|
Mounting plate
|
Installation direction
|
Horizontal
|
[Ui] rated insulation voltage
|
800 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ie] rated operational current
|
600 A at 35 °C
|
[Ue] rated operational voltage
|
690 V
|
[Ipk] rated peak withstand current
|
18 kA
|
I²t on activation
|
4500000 A².s
|
Permissible current
|
575 A at 40 °C: IP31
525 A at 50 °C: IP31
500 A at 40 °C: IP55
450 A at 50 °C: IP55
|
Connections - terminals
|
Supply: bolted connection (phase)
Outgoer: plug in (phase) , 4 outgoers
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
KEMA
ASTA
|
Quantity per set
|
Set of 1
|
Length
|
480 mm
|
Height
|
132 mm
|
Depth
|
235 mm
|
Colour
|
Black
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.5 cm
|
Package 1 Width
|
24.5 cm
|
Package 1 Length
|
48.5 cm
|
Package 1 Weight
|
4.046 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
21
|
Package 2 Height
|
57.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
95.0 kg
|
Offer Sustainability
|
|