Schneider-Electric
 
LVS04425 picture- scope
LVS04425
Connection transfer assembly, PrismaSeT P, in duct for fixed horizontal NSX250 with toggle, 3P
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection transfer assembly
Product name PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Connection transfer assembly
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 250 A
Busbar cross section 20 x 3 mm
Height 150 mm
Width 350 mm
Net weight 4.04 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle horizontal 3P 1 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 29 cm
Package 1 Length 42 cm
Package 1 Weight 4.031 kg
Unit Type of Package 2 P12
Number of Units in Package 2 27
Package 2 Height 61 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 120 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations