Schneider-Electric
 
LVS04428 picture- scope
LVS04428
Connection, Linergy LGY, for NSX/INS/INV, 4P, 250A, horizontal fixed/plugin with all control
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection
Product name PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Connection accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed INS250 - control: direct front rotary handle horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle vertical installation
ComPact: fixed INV250 - control: direct front rotary handle horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: motor mechanism horizontal installation
[Ie] rated operational current 250 A
Busbar cross section 20 x 3 mm
Net weight 1.54 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 1 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 2 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 1 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 2 Linergy FC 7
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with drawout motor mechanism horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with drawout direct front rotary handle horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with drawout motor mechanism horizontal 4P 1 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 28.000 cm
Package 1 Length 38.500 cm
Package 1 Weight 1.488 kg
Unit Type of Package 2 P12
Number of Units in Package 2 45
Package 2 Height 38.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 76.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations