Schneider-Electric
 
LVS04454 picture- scope
LVS04454
Connection, Linergy LGY, for NSX630, 4P, 630A, horizontal plug-in with toggle
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection
Product name PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Connection accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 630 A
Busbar cross section 32 x 6 mm
Net weight 3.5 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle horizontal 4P 1 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 27.5 cm
Package 1 Length 30.0 cm
Package 1 Weight 3.37 kg
Unit Type of Package 2 P12
Number of Units in Package 2 60
Package 2 Height 35.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 214.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations