|
|
|
LVS04456
Connection transfer assembly, PrismaSeT P, NSX630, 4P, horizontal fixed, with toggle, in duct
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Connection transfer assembly
|
Product name
|
PrismaSeT PrismaSeT P enclosure
|
Accessory / separate part categor
|
Current distribution accessory
|
Standards
|
IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Cubicle-device connection
|
Flat busbar
|
Poles description
|
4P
|
Installation description
|
Cubicle - width 650 mm
|
Installed device
|
ComPact: fixed NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle horizontal installation
|
[Ie] rated operational current
|
630 A
|
Busbar cross section
|
32 x 6 mm
|
Height
|
250 mm
|
Net weight
|
7.18 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle horizontal 4P 1 direct 5
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.0 cm
|
Package 1 Width
|
27.5 cm
|
Package 1 Length
|
40.0 cm
|
Package 1 Weight
|
7.071 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
9
|
Package 2 Height
|
29.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
75.0 kg
|
Offer Sustainability
|
|