Schneider-Electric
 
LVS04459 picture- scope
LVS04459
Connection transfer assembly, PrismaSeT P, universal In Duct 630A 3P
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection transfer assembly
Product name PrismaSeT PrismaSeT P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Connection transfer assembly
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism horizontal installation
[Ie] rated operational current 630 A
Busbar cross section 32 x 6 mm
Height 200 mm
Width 350 mm
Net weight 3.04 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism horizontal 3P 1 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 27.5 cm
Package 1 Length 39.5 cm
Package 1 Weight 3.042 kg
Unit Type of Package 2 P12
Number of Units in Package 2 45
Package 2 Height 92.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 148.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes