Schneider-Electric
 
LVS04473 picture- scope
LVS04473
Connection, Linergy LGY, for NS, 3P, 1000A, horizontal fixed
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection
Product name PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy busbar
Poles description 3P
Installation description Cubicle - width 650 mm
Cubicle + duct - width 650 mm
Installed device ComPact: fixed NS630b...1000 - control: toggle horizontal installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle horizontal installation
[Ie] rated operational current 1000 A
Busbar cross section 50 x 8 mm
Net weight 4.66 kg
Quantity per set Set of 1
Functional unit 650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle horizontal 3P 1 rear connection 7
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 rear connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 front connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 connection transfer assembly 8
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 front connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 connection transfer assembly 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14.0 cm
Package 1 Length 39.0 cm
Package 1 Weight 4.623 kg
Unit Type of Package 2 P12
Number of Units in Package 2 64
Package 2 Height 36.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 307.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes