|
|
|
LVS04474
Connection, PrismaSeT P, for MTZ1/NT, 4P, 1000A,horizontal Fixed
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Connection
|
Product name
|
PrismaSeT PrismaSeT P enclosure
|
Accessory / separate part categor
|
Current distribution accessory
|
Standards
|
IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Cubicle-device connection
|
Linergy busbar
|
Poles description
|
4P
|
Installation description
|
Cubicle - width 650 mm
Cubicle + duct - width 650 mm
|
Installed device
|
ComPact: fixed NS630b...1000 - control: toggle horizontal installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle horizontal installation
|
[Ie] rated operational current
|
1000 A
|
Busbar cross section
|
50 x 8 mm
|
Net weight
|
6.12 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle horizontal 4P 1 rear connection 7
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 rear connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 front connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 connection transfer assembly 8
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 front connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 connection transfer assembly 8
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.5 cm
|
Package 1 Width
|
14.2 cm
|
Package 1 Length
|
38.9 cm
|
Package 1 Weight
|
6.096 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
32
|
Package 2 Height
|
29.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
206.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|