Schneider-Electric
 
LVS04475 picture- scope
LVS04475
Connection, PrismaSeT P, for MTZ1/NT, 3P, 1250A, fixed
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection
Product name PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy busbar
Poles description 3P
Installation description Cubicle - width 650 mm
Cubicle depth 400 mm: front
400 + 400 mm: rear
Installed device Masterpact: fixed NT06...10 - control: toggle vertical installation
Masterpact: fixed NT06...10 - control: motor mechanism vertical installation
Masterpact: fixed NT12 - control: toggle vertical installation
Masterpact: fixed NT12 - control: motor mechanism vertical installation
[Ie] rated operational current 1250 A
Busbar cross section 80 x 10 mm
Height 150 mm
Width 10 mm
Net weight 6.48 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection on adaptor 12
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 front connection on adaptor 12
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 front connection on adaptor 14
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 13.0 cm
Package 1 Length 54.0 cm
Package 1 Weight 6.332 kg
Unit Type of Package 2 P12
Number of Units in Package 2 28
Package 2 Height 38.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 188.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product