Schneider-Electric
 
LVS04498 picture- scope
LVS04498
Connection, PrismaSeT P, for horizontal LGYE MTZ2/NW 3200A 4P
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection
Product name PrismaSeT PrismaSeT P enclosure
Masterpact MasterPact NW
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Connection transfer assembly
Poles description 4P
Installation description Cubicle - width 650 mm
Cubicle depth 600 mm: front
600 + 400 mm: rear
Installed device Masterpact: drawout NW32 - control: toggle vertical installation - bottom connection
Masterpact: fixed NW32 - control: toggle vertical installation - bottom connection
[Ie] rated operational current 3200 A
Length 580 mm
Quantity per set Set of 1
Functional unit 650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on adaptor 36
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on adaptor 15
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on adaptor 20
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on Canalis 17
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on adaptor 19
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on adaptor 14
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on busbar 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 20.0 cm
Package 1 Length 61.0 cm
Package 1 Weight 24.416 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 46.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 402.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes