|
|
|
LVS04502
Profile busbar, Linergy LGYE, 630A, for a vertical installation, 32.5x42.5mm, L1670mm
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Profile busbar
|
Product name
|
Linergy LGY
|
Range compatibility
|
PrismaSeT PrismaSeT P enclosure
|
Busbar description
|
Linergy
|
Quantity per set
|
Set of 1
|
Complementary
Installation direction
|
Vertical, operating position: rear
Vertical, operating position: lateral
|
Installation description
|
Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
|
[Ui] rated insulation voltage
|
1000 V
|
[Uimp] rated impulse withstand voltage
|
12 kV (degree of pollution: 3)
|
[Ie] rated operational current
|
630 A
|
[Icw] rated short-time withstand current
|
25 kA (1 s) for 3 supports (rear position)
25 kA (1 s) for 3 supports (lateral position)
|
Permissible current
|
680 A at 35 °C: <= IP31
590 A at 35 °C: > IP31
|
Busbar cross section
|
32.5 x 42.5 mm
|
Length
|
1670 mm
|
Net weight
|
1.56 kg
|
Colour
|
Natural
|
Type of busbar connection
|
Single t-slot
|
Connection pitch
|
Free connection position
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.750 cm
|
Package 1 Width
|
4.750 cm
|
Package 1 Length
|
177.000 cm
|
Package 1 Weight
|
1.418 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
7.500 cm
|
Package 2 Width
|
9.500 cm
|
Package 2 Length
|
177.000 cm
|
Package 2 Weight
|
5.673 kg
|
Unit Type of Package 3
|
P2M
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
29.000 cm
|
Package 3 Width
|
120.000 cm
|
Package 3 Length
|
200.000 cm
|
Package 3 Weight
|
136.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|