Schneider-Electric
 
LVS04505 picture- scope
LVS04505
Profile busbar, Linergy LGYE, 1250A, for a vertical installation, 32.5x42.5mm, L1670mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Profile busbar
Product name Linergy LGY
Range compatibility PrismaSeT PrismaSeT P enclosure
Busbar description Linergy
Quantity per set Set of 1
Complementary
Installation direction Vertical, operating position: rear
Vertical, operating position: lateral
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
[Ui] rated insulation voltage 1000 V
[Uimp] rated impulse withstand voltage 12 kV (degree of pollution: 3)
[Ie] rated operational current 1250 A
[Icw] rated short-time withstand current 25 kA (1 s) for 3 supports (rear position)
30 kA (1 s) for 4 supports (rear position)
40 kA (1 s) for 3 supports (lateral position)
40 kA (1 s) for 5 supports (rear position)
50 kA (1 s) for 4 supports (lateral position)
60 kA (1 s) for 5 supports (lateral position)
50 kA (1 s) for 7 supports (rear position)
Permissible current 1290 A at 35 °C: <= IP31
1170 A at 35 °C: > IP31
Busbar cross section 32.5 x 42.5 mm
Length 1670 mm
Net weight 3.38 kg
Colour Natural
Type of busbar connection Single t-slot
Connection pitch Free connection position
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.75 cm
Package 1 Width 4.75 cm
Package 1 Length 177 cm
Package 1 Weight 3.205 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 7.5 cm
Package 2 Width 9.5 cm
Package 2 Length 177 cm
Package 2 Weight 12.82 kg
Unit Type of Package 3 P2M
Number of Units in Package 3 80
Package 3 Height 29 cm
Package 3 Width 120 cm
Package 3 Length 200 cm
Package 3 Weight 277.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product