Schneider-Electric
 
LVS04512 picture- scope
LVS04512
PE conductor flat bar, Linergy TB, 400A, for a vertical installation, with holes, 25x5, L1675
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type PE conductor flat bar
Product name Linergy TB
Range compatibility PrismaSeT PrismaSeT P enclosure
Quantity per set Set of 1
Complementary
Installation direction Horizontal
Vertical
Installation description Cubicle
[Ie] rated operational current 400 A
[Icw] rated short-time withstand current 40 kA (1 s) for 3 supports (vertical position)
40 kA (1 s) (horizontal position)
Busbar cross section 25 x 5 mm
Length 1675 mm
Width 25 mm
Depth 5 mm
Net weight 2.06 kg
Colour Natural
Type of busbar connection Ø 10 mm drilled hole
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 11.500 cm
Package 1 Length 178.000 cm
Package 1 Weight 1.948 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 100
Package 2 Height 32.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 220.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product