Schneider-Electric
 
LVS04528 picture- scope
LVS04528
Busbar, Linergy BS, drilled busbar, 1800A, vertical, flat bar, 80x10mm, L1675mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar
Product name Linergy BS
Range compatibility PrismaSeT PrismaSeT P enclosure
Busbar description Flat bar
Quantity per set Set of 1
Complementary
Installation direction Vertical, operating position: rear
Vertical, operating position: lateral
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
[Ie] rated operational current 1800 A at 35 °C
[Icw] rated short-time withstand current 25 kA (1 s) for 3 supports
50 kA (1 s) for 5 supports
65 kA (1 s) for 7 supports
75 kA (1 s) for 9 supports
Permissible current 1800 A at 35 °C: <= IP31
1600 A at 35 °C: > IP31
Busbar cross section 80 x 10 mm
Length 1675 mm
Width 80 mm
Depth 10 mm
Net weight 11.22 kg
Colour Natural
Type of busbar connection Ø 10 mm drilled hole
Connection pitch Connection each 25 mm
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 14.000 cm
Package 1 Length 180.000 cm
Package 1 Weight 11.216 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 40
Package 2 Height 45.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 477.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product