Schneider-Electric
 
LVS04546 picture- scope
LVS04546
Busbar, Linergy BS, plain busbar, 1400Ahorizontal, flat bar, 60x10mm, L2000mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar
Product name Linergy BS
Range compatibility PrismaSeT PrismaSeT P enclosure
Busbar description Flat bar
Quantity per set Set of 1
Complementary
Installation direction Horizontal, operating position: top
Horizontal, operating position: bottom
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
[Ie] rated operational current 1400 A at 35 °C
[Icw] rated short-time withstand current 40 kA (1 s) for 2 supports
65 kA (1 s) for 3 supports
75 kA (1 s) for 4 supports
Permissible current 1400 A at 35 °C: <= IP31
1250 A at 35 °C: > IP31
Busbar cross section 60 x 10 mm
Length 2000 mm
Width 60 mm
Depth 10 mm
Net weight 11.2 kg
Colour Natural
Type of busbar connection Without hole
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 14.0 cm
Package 1 Length 211.7 cm
Package 1 Weight 11.13 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 40
Package 2 Height 39.0 cm
Package 2 Width 120.0 cm
Package 2 Length 212.0 cm
Package 2 Weight 473.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins