Schneider-Electric
 
LVS04605 picture- scope
LVS04605
LINERGY LGYE VERT. LONG CONNECT. 2500A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name PrismaSeT (PrismaSeT P) enclosure
Linergy (Linergy LGYE) busbar
Provided equipment Fixing frame
Fixing elements
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy busbar
Installed device Connection: busbar vertical installation - top connection
[Ie] rated operational current 2500 A
Height 170 mm
Width 100 mm
Depth 4 mm
Net weight 1.6 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 11.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 1.585 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 28.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 60.5 kg
Unit Type of Package 3 S02
Number of Units in Package 3 5
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 8.206 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes