Schneider-Electric
 
LVS04607 picture- scope
LVS04607
Connection, Linergy LGY, for vertical connection 4000A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name PrismaSeT PrismaSeT P enclosure
Linergy Linergy LGYE busbar
Provided equipment Fixing frame
Fixing elements
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy busbar
Installed device Connection: busbar vertical installation
[Ie] rated operational current 4000 A
Height 290 mm
Width 150 mm
Depth 4 mm
Net weight 4.26 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.3 cm
Package 1 Length 29.4 cm
Package 1 Weight 4.238 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.689 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 43.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 115.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes