Schneider-Electric
 
LVS04613 picture- scope
LVS04613
Fish plates kit, PrismaSeT P, for Linergy LGYE inside angle kit, 3200A to 4000A, copper, set of 4
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Joining set
Product name Linergy LGYE
Product name PrismaSeT PrismaSeT P right-angle kit
Linergy Linergy LGYE busbar
Standards IEC 60439-1, inside enclosure
IEC 60439-2, inside enclosure
Product certifications ASTA
Complementary
Installation description Cubicle - width 650 mm
Cubicle depth 400 mm
[Ie] rated operational current 4000 A
Material Copper
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 9.467 kg
Unit Type of Package 2 P12
Number of Units in Package 2 15
Package 2 Height 43 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 161 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes