Schneider-Electric
 
LVS04620 picture- scope
LVS04620
Connection, Linergy LGY, for horizontal busbar joint connection 1600A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name PrismaSeT PrismaSeT P enclosure
Linergy Linergy LGYE busbar
Provided equipment Fixing elements
Fixing frame
Standards IEC 61439-2, inside enclosure
IEC 61439-1
Product certifications ASTA
Complementary
Cubicle-device connection Linergy busbar
Installed device Connection: busbar horizontal installation
[Ie] rated operational current 1600 A
Height 170 mm
Width 70 mm
Depth 4 mm
Net weight 0.82 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.500 cm
Package 1 Length 12.500 cm
Package 1 Weight 775.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.065 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes