Schneider-Electric
 
LVS04624 picture- scope
LVS04624
Isolating screen, Linergy LGYE, for Horizontal profiles Up to 4000A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Isolating screen
Product name Linergy LGYE
Accessory / separate part categor Coupling accessory
Range compatibility Linergy Linergy LGYE
PrismaSeT PrismaSeT P cubicle
Product compatibility Linergy busbar
Complementary
Device composition 2 support
2 plastic bolt
Fixing mode By screw
Quantity per set Set of 1
Net weight 0.38 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 15.000 cm
Package 1 Length 24.000 cm
Package 1 Weight 377.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.113 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes