Schneider-Electric
 
LVS04638 picture- scope
LVS04638
Connector plate, Linergy BS, 4000A, for 10mm Horizontal / Vertical flat barbar
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connector plate
Product name Linergy BS
Product name Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Busbar accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Installation description Cubicle
[Ie] rated operational current 4000 A
Net weight 1.48 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 10 cm
Package 1 Length 16.7 cm
Package 1 Weight 1.484 kg
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.113 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 28 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 84.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product