Schneider-Electric
 
LVS04640 picture- scope
LVS04640
Joint, Linergy BS, for 50/60mm horizonal barbar
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Joint
Product name Linergy BS
Product name Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Standards IEC 60439-1, inside enclosure
IEC 60439-2, inside enclosure
Product certifications ASTA
Complementary
[Ie] rated operational current 4000 A
Busbar cross section 60 x 5 mm
50 x 10 mm
60 x 10 mm
Height 67 mm
Width 55 mm
Net weight 0.8 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 801.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.819 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 27.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 90.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes