Schneider-Electric
 
LVS04644 picture- scope
LVS04644
Connection adaptor, PrismaSet P, connection Pad Dedicated for MTZ2/NW
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection adaptor
Product name PrismaSeT PrismaSeT P enclosure
Masterpact MasterPact NW circuit breaker
Accessory / separate part categor Connection accessory
Complementary
[Ie] rated operational current 4000 A
Height 100 mm
Width 235 mm
Depth 76 mm
Net weight 13 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 18.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 13.167 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 37.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 541.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product