Schneider-Electric
 
LVS04646 picture- scope
LVS04646
Mounting hardware, Linergy LGYE, for bars or profile H150 mm, contains 12 threaded rods and 12 insulators. 3200A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy LGYE
Accessory / separate part categor Insulation accessory
Range compatibility Linergy Linergy LGYE busbar
PrismaSeT PrismaSeT P cubicle
Complementary
Device composition 12 threaded rod
12 spacer
Quantity per set Set of 1
Length 150 mm
Net weight 0.74 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 498.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.215 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes