Schneider-Electric
 
LVS04651 picture- scope
LVS04651
Busbar support, PrismaSeT P, for Linergy LGY Lateral busbar, Supplied with 8.8 class mounting hardware
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy LGY
Range compatibility Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P enclosure
Provided equipment Supplied with 8.8 class mounting hardware
Complementary
Cubicle-device connection Lateral Linergy busbar
Installation description Cubicle - width 150 mm
Quantity per set Set of 1
Net weight 1.248 kg
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 18.200 cm
Package 1 Length 38.000 cm
Package 1 Weight 1.494 kg
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.302 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 99.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 313.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product