Schneider-Electric
 
LVS04653 picture- scope
LVS04653
Busbar support, PrismaSeT P, for Linergy BS rear vertical support, 5mm/10mm barbar
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Complementary
Cubicle-device connection Linergy BS rear busbar - fixed
Installation description Cubicle - width 650 mm
Permissible current 800 A - busbar cross section: 60 x 5 mm
1000 A - busbar cross section: 80 x 5 mm
Quantity per set Set of 1
Net weight 2.12 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 6.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 2.079 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 21.432 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 271.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes