Schneider-Electric
 
LVS04656 picture- scope
LVS04656
Mounting kit, Linergy TB, PEN installation kit with LGY vertical profile
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting kit
Product name Linergy TB
Range compatibility Linergy Linergy TB terminal block
PrismaSeT PrismaSeT P enclosure
Provided equipment 1 connection between a horizontal PEN and a vertical PEN <= 1600 A
4 insulating supports
1 neutral disconnecting device
Complementary
Cubicle-device connection Linergy busbar
Installation description Cubicle - width 650 mm
Quantity per set Set of 1
Height 80 mm
Width 151 mm
Depth 10 mm
Net weight 4.26 kg
Colour Natural
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 11.3 cm
Package 1 Length 54.0 cm
Package 1 Weight 4.474 kg
Unit Type of Package 2 P12
Number of Units in Package 2 52
Package 2 Height 64.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 243.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes