|
|
|
LVS04657
PE support, Linergy TB, 3 supports for one vertical PE (supplied with PE marking) to secure to the framework
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
PE support
|
Product name
|
Linergy TB
|
Range compatibility
|
Linergy Linergy TB terminal block
PrismaSeT PrismaSeT P enclosure
|
Provided equipment
|
Supplied with PE marking
|
Complementary
Cubicle-device connection
|
Linergy BS vertical busbar
Linergy BS vertical Linergy busbar
|
Installation description
|
Cubicle duct - width 150 mm
|
Quantity per set
|
Set of 3
|
Net weight
|
0.4 kg
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
9.0 cm
|
Package 1 Weight
|
389.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
8.026 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
320
|
Package 3 Height
|
42.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
141.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|