Schneider-Electric
 
LVS04659 picture- scope
LVS04659
Wedge, Linergy LGYE, for busbar support/profiles, 2000 to 4000A, set of 12
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy LGYE
Product or component type Wedge
Accessory / separate part categor Busbar accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM M
Linergy Linergy LGYE busbar
Product destination Busbar
Complementary
Cubicle-device connection Busbar vertical
[Ie] rated operational current 4000 A
Quantity per set Set of 12
Height 150 mm
Width 190 mm
Depth 40 mm
Net weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 13.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 252.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.805 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product