Schneider-Electric
 
LVS04661 picture- scope
LVS04661
Busbar support, Linergy BS, vertical fixed busbar support for Linergy BS 5/10mm or Linergy LGYE
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Product compatibility Busbar support
Complementary
Cubicle-device connection Linergy BS lateral busbar - fixed
Linergy LGYE lateral busbar - fixed
Installation description Cubicle duct - width 150 mm
Cubicle duct - width 300 mm
Quantity per set Set of 1
Net weight 1.06 kg
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 6 cm
Package 1 Length 37 cm
Package 1 Weight 1.028 kg
Unit Type of Package 2 S02
Number of Units in Package 2 9
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.502 kg
Unit Type of Package 3 P12
Number of Units in Package 3 432
Package 3 Height 100 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 471.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes