Schneider-Electric
 
LVS04663 picture- scope
LVS04663
Busbar support, Linergy BS, bottom lateral vertical 5/10 busbar support Linergy LGYE/BS
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Product compatibility Busbar support
Complementary
Cubicle-device connection Linergy BS lateral busbar
Linergy LGYE lateral busbar
Installation description Cubicle duct - width 150 mm
Quantity per set Set of 1
Net weight 0.8 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 11 cm
Package 1 Length 37 cm
Package 1 Weight 800 g
Unit Type of Package 2 S04
Number of Units in Package 2 25
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 20.9 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 72 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 179 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product